IESNA:LM-63-2002
[TEST]P952756
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-735-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34660
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4799.3 5377.1 6009.9 6637.8 7158.4 7502.2 7674.1 7748.1 7817.4 7912.9
8044.2 8201.8 8407.1 8614.9 8839.3 9144.9 9584.3 10224.2 11169.7 12480.6
14221.2 16518.2 19650.9 23538.1 26045.2 25438.7 23578.7 21019 18256.4 15634.7
12953.3 9995 6840.8 4020.9 1630.8 410.7 0
4799.3 5417.7 6105.4 6821.7 7390 7762.5 7946.3 8001.2 8029.9 8044.2
8080 8127.8 8189.9 8216.1 8299.7 8485.9 8813 9333.6 10176.4 11415.7
13084.7 15412.7 18915.5 24063.4 30908.9 33086.5 31329.2 29244.7 26938.2 24536.1
20992.8 16403.6 11432.4 6960.2 2748.3 878.7 0
4799.3 5508.5 6320.3 7148.8 7834.1 8249.5 8368.9 8294.9 8118.2 7862.7
7581 7311.2 7043.8 6795.4 6673.7 6819.3 7454.4 8581.4 9944.8 11222.2
12432.8 13844 15773.2 18554.9 23881.9 30261.9 28960.6 25868.5 23838.9 22449.3
20469.9 17607 13755.6 9574.7 3743.9 616 0
4799.3 5556.2 6542.3 7444.9 8166 8517 8509.8 8206.6 7726.6 7220.4
6740.5 6339.4 6029 5847.5 6026.6 6917.2 8433.4 10286.3 12241.8 14302.4
16556.4 18702.9 20751.6 23127.4 26639.7 31123.8 31995.3 29684 27091 24433.5
21276.9 17038.7 12019.7 5818.9 2277.9 255.5 0
4799.3 5630.2 6590.1 7540.4 8275.8 8629.2 8478.8 7943.9 7268.2 6726.2
6243.9 5859.4 5584.9 5522.8 6040.9 7413.8 9453 12015 15173.9 19013.4
23222.9 27551.8 31878.3 35767.9 40187.6 44251.5 45280.6 43420.5 39874.8 35144.7
28924.7 20360 13213.6 7306.4 3524.3 408.3 0
4799.3 5635 6602 7540.4 8251.9 8567.1 8414.3 7893.8 7222.8 6621.1
6138.8 5761.5 5513.2 5549 6270.1 7889 10224.2 13285.2 17174.8 21601.6
26114.4 30531.7 34975.2 39554.8 44733.8 48499.2 48711.7 45741.4 40564.8 33716.9
26558.5 19727.3 12891.3 7499.8 2972.7 374.9 0
4799.3 5635 6578.1 7483.1 8134.9 8433.4 8397.6 8060.9 7542.8 6974.5
6468.3 6091.1 5830.8 5809.3 6377.6 7800.7 9887.5 12382.7 15298.1 18531
21761.6 25006.5 28124.9 31257.5 35550.6 39757.8 40882.4 38788.4 35228.3 30593.8
25419.6 19703.4 14839.6 8836.9 3354.7 296.1 0
4799.3 5570.5 6449.2 7273 7869.9 8175.5 8273.4 8218.5 7991.7 7650.2
7270.6 6905.3 6590.1 6420.6 6578.1 7349.4 8751 10558.5 12485.3 14271.4
15995.3 17509.1 18936.9 20933.1 24729.5 28542.7 28050.8 24813.1 21823.7 19180.5
15880.7 11933.8 8006 3894.4 1093.6 133.7 0
4799.3 5568.1 6353.7 7077.2 7600.1 7891.4 8058.5 8166 8220.9 8237.6
8209 8127.8 8027.5 7917.7 7900.9 8094.3 8686.5 9722.8 11174.5 12826.8
14720.2 17069.8 20173.8 24204.2 28440 29237.5 24801.2 19166.2 14097.1 10264.8
8056.1 5885.7 4269.2 2511.9 699.6 28.7 0
4799.3 5436.8 6098.2 6707.1 7151.2 7418.6 7616.8 7788.7 7948.7 8151.6
8371.3 8591 8870.3 9137.8 9500.7 10042.7 10823.5 11938.6 13626.7 15928.4
18741.2 22005.2 25882.8 30218.9 31773.3 29483.5 24070.5 18063 12198.8 8798.7
6365.6 4247.7 2557.2 589.8 14.3 0 0
4799.3 5422.5 6043.3 6568.6 6969.7 7213.3 7392.4 7578.6 7755.3 7958.2
8206.6 8474 8805.9 9168.8 9622.5 10269.5 11162.6 12370.7 13965.7 16007.2
18650.4 21818.9 24755.8 26460.6 26135.9 23633.6 18996.6 13781.9 8844.1 6286.8
4338.5 2719.6 1513.8 329.5 0 0 0
4799.3 5329.4 5892.9 6351.3 6692.8 6917.2 7072.4 7241.9 7421 7604.9
7836.5 8113.4 8435.8 8793.9 9223.7 9787.2 10544.1 11544.6 12824.4 14603.2
16921.7 19147.1 20238.2 19863.4 18547.7 16341.5 12865 8705.6 4701.4 2776.9
1530.5 685.3 265 33.4 0 0 0
4799.3 5274.5 5711.4 6031.4 6272.5 6418.2 6520.8 6654.6 6771.6 6883.8
7041.4 7251.5 7499.8 7738.6 7994.1 8306.8 8674.6 9116.3 9658.3 10200.3
10365.1 9820.7 8442.9 6826.5 5026.1 3488.4 2464.1 1778.8 1248.8 897.8
606.5 362.9 203 90.7 16.7 0 0
4799.3 5138.4 5463.1 5701.9 5840.3 5912 5962.1 5983.6 5969.3 5914.4
5833.2 5790.2 5742.4 5627.8 5377.1 5019 4646.5 4290.7 3985.1 3777.4
3672.3 3576.8 3445.5 3223.4 3053.9 2922.6 2516.6 2039.1 1346.7 943.1
673.3 468 310.4 133.7 19.1 0 0
4799.3 5002.3 5236.3 5412.9 5508.5 5532.3 5477.4 5329.4 5090.6 4780.2
4445.9 4176.1 3999.4 3892 3806 3679.5 3498 3323.7 3187.6 3116
3116 3135.1 3139.8 3120.7 2979.9 2669.5 2340 2120.3 1786 1435
1041 682.9 372.5 145.7 9.6 0 0
4799.3 4892.4 5004.6 5133.6 5226.7 5217.2 5090.6 4844.7 4546.2 4266.8
4035.2 3870.5 3775 3703.3 3619.8 3490.8 3309.4 3089.7 2874.8 2705.3
2614.5 2626.5 2700.5 2750.6 2731.5 2648 2466.5 2172.8 1845.7 1537.7
1248.8 981.3 713.9 415.5 179.1 0 0
4799.3 4744.4 4780.2 4870.9 4971.2 5019 4945 4782.6 4601.1 4438.8
4274 4087.8 3894.4 3705.7 3521.9 3328.5 3116 2891.5 2679 2504.7
2349.5 2218.2 2106 2034.3 2012.8 2005.7 1967.5 1881.5 1733.5 1525.7
1177.1 807 446.5 236.4 86 0 0
4799.3 4646.5 4558.1 4577.2 4722.9 4909.1 5054.8 5066.7 4964.1 4801.7
4613.1 4388.6 4128.4 3853.8 3593.5 3345.2 3108.8 2879.6 2674.2 2514.3
2397.3 2320.9 2258.8 2182.4 2065.4 1881.5 1690.5 1552 1427.9 1289.4
1107.9 857.2 551.6 320 105.1 0 0
4799.3 4529.5 4324.1 4293.1 4436.4 4796.9 5183.7 5365.2 5310.3 5104.9
4859 4608.3 4343.2 4049.6 3755.9 3469.3 3199.5 2951.2 2733.9 2566.8
2440.2 2351.9 2316.1 2292.2 2239.7 2125.1 1986.6 1829 1669 1482.8
1255.9 979 721.1 453.7 148 0 0
4799.3 4417.3 4109.3 3956.4 4030.5 4393.4 4925.8 5353.3 5455.9 5276.8
4978.4 4691.9 4426.8 4149.8 3875.3 3600.7 3328.5 3063.4 2831.8 2655.1
2507.1 2409.2 2337.6 2306.5 2261.2 2177.6 2058.2 1924.5 1778.8 1616.5
1392 1105.5 811.8 446.5 138.5 4.8 0
4799.3 4317 3977.9 3777.4 3806 4130.7 4622.6 5052.4 5293.6 5226.7
4976 4691.9 4426.8 4164.2 3906.3 3648.4 3381 3118.4 2889.1 2695.7
2531 2418.8 2335.2 2285 2232.5 2137 1996.1 1843.3 1690.5 1511.4
1289.4 998.1 725.9 386.8 105.1 0 0
4799.3 4297.9 3894.4 3615 3562.5 3777.4 4161.8 4601.1 4892.4 4921.1
4765.9 4524.7 4285.9 4063.9 3844.2 3607.8 3359.5 3108.8 2877.2 2679
2509.5 2387.7 2282.7 2187.1 2072.5 1903 1666.6 1392 1134.2 921.7
711.5 475.2 288.9 145.7 11.9 0 0
4799.3 4180.9 3684.2 3292.7 3099.3 3108.8 3230.6 3395.3 3526.7 3595.9
3595.9 3509.9 3400.1 3283.1 3154.2 3018.1 2884.4 2738.7 2564.4 2385.3
2213.4 2017.6 1814.7 1638 1458.9 1217.7 979 804.7 666.2 530.1
389.2 241.2 112.2 31 0 0 0
4799.3 4094.9 3524.3 3049.1 2755.4 2628.9 2588.3 2583.5 2569.2 2547.7
2502.3 2416.4 2313.7 2191.9 2048.7 1931.7 1817 1728.7 1671.4 1647.5
1616.5 1549.6 1442.2 1306.1 1143.7 974.2 816.6 678.1 546.8 427.4
305.6 171.9 74 11.9 0 0 0
4799.3 4051.9 3416.8 2898.7 2557.2 2387.7 2299.4 2223 2137 2041.5
1955.5 1886.3 1807.5 1743 1666.6 1590.2 1509 1404 1287 1189.1
1088.8 998.1 919.3 857.2 787.9 702 606.5 511 408.3 312.8
212.5 133.7 64.5 2.4 0 0 0
4799.3 4016.1 3352.3 2819.9 2461.7 2270.7 2153.7 2041.5 1934 1826.6
1723.9 1635.6 1552 1468.4 1392 1318 1239.2 1158 1081.6 1000.5
924 857.2 797.5 733 656.6 589.8 513.4 427.4 329.5 243.5
176.7 105.1 35.8 0 0 0 0
4799.3 4049.6 3373.8 2831.8 2445 2220.6 2070.1 1955.5 1857.6 1762.1
1666.6 1575.9 1482.8 1399.2 1322.8 1246.4 1167.6 1081.6 995.7 907.3
830.9 766.5 711.5 663.8 616 563.5 491.9 413.1 343.8 284.1
219.7 150.4 54.9 0 0 0 0
4799.3 4068.7 3397.7 2848.5 2435.5 2163.3 2003.3 1900.6 1809.9 1714.4
1623.6 1532.9 1451.7 1375.3 1303.7 1227.3 1150.9 1064.9 979 893
816.6 761.7 716.3 678.1 632.7 570.7 487.1 417.8 365.3 310.4
243.5 162.4 64.5 19.1 0 0 0
4799.3 4068.7 3424 2870 2428.3 2117.9 1948.4 1850.5 1759.7 1669
1568.7 1482.8 1408.8 1327.6 1248.8 1170 1088.8 1007.6 926.4 850
787.9 747.4 709.2 668.6 606.5 520.5 415.5 365.3 312.8 255.5
186.2 97.9 40.6 9.6 0 0 0
4799.3 4149.8 3526.7 2970.3 2488 2127.5 1936.4 1833.8 1743 1666.6
1578.3 1494.7 1413.5 1334.7 1253.5 1174.8 1093.6 1014.8 940.8 873.9
819 776 733 680.5 604.1 482.3 362.9 312.8 262.6 207.7
148 86 45.4 19.1 4.8 0 0
4799.3 4197.6 3595.9 3039.6 2540.5 2160.9 1948.4 1836.2 1747.8 1666.6
1583.1 1501.9 1423.1 1344.3 1267.9 1191.5 1112.7 1036.3 964.6 900.2
845.3 799.9 752.1 692.4 608.9 482.3 358.2 308 255.5 203
140.9 83.6 47.8 23.9 11.9 0 0
4799.3 4216.7 3641.3 3099.3 2588.3 2220.6 1957.9 1848.1 1750.2 1680.9
1602.2 1523.4 1447 1370.5 1296.5 1224.9 1148.5 1072.1 1000.5 928.8
871.5 823.8 773.6 718.7 616 489.5 379.6 331.9 277 222.1
157.6 95.5 57.3 35.8 21.5 9.6 0
4799.3 4350.4 3849 3330.9 2817.5 2366.2 2048.7 1872 1776.5 1700.1
1630.8 1559.2 1487.5 1415.9 1341.9 1267.9 1193.9 1117.4 1048.2 981.3
921.7 866.7 811.8 749.7 673.3 575.4 453.7 386.8 329.5 272.2
207.7 131.3 81.2 52.5 38.2 19.1 0
4799.3 4450.7 4037.6 3576.8 3084.9 2616.9 2225.3 1931.7 1786 1700.1
1630.8 1561.6 1492.3 1420.7 1349.1 1272.7 1191.5 1117.4 1045.8 979
924 866.7 807 740.2 666.2 585 491.9 413.1 355.8 298.5
238.8 171.9 88.3 52.5 33.4 16.7 0
4799.3 4546.2 4257.3 3892 3483.7 3034.8 2595.4 2172.8 1852.9 1716.8
1635.6 1561.6 1492.3 1420.7 1344.3 1270.3 1191.5 1112.7 1036.3 955.1
878.7 807 740.2 678.1 625.6 563.5 487.1 405.9 329.5 269.8
217.3 162.4 90.7 40.6 21.5 7.2 0
4799.3 4699 4560.5 4348 4004.2 3610.2 3216.2 2815.1 2294.6 1876.7
1678.6 1585.4 1509 1435 1363.4 1289.4 1213 1136.6 1057.8 974.2
895.4 816.6 745 678.1 613.6 546.8 475.2 405.9 329.5 250.7
193.4 136.1 86 45.4 21.5 9.6 0
4799.3 4856.6 4885.3 4856.6 4691.9 4434 4128.4 3789.3 3354.7 2793.6
2213.4 1783.6 1578.3 1485.2 1415.9 1349.1 1277.4 1215.3 1155.7 1084
1012.4 924 835.7 754.5 690 628 690 723.5 546.8 437
288.9 212.5 121.8 59.7 28.7 14.3 0
4799.3 5011.8 5219.5 5389.1 5455.9 5403.4 5233.9 5011.8 4804.1 4555.8
4176.1 3660.4 3056.3 2440.2 1941.2 1676.2 1599.8 1542.5 1442.2 1351.4
1282.2 1220.1 1131.8 1067.3 1124.6 1167.6 983.7 747.4 453.7 339.1
253.1 183.9 124.2 71.6 35.8 11.9 0
4799.3 5169.4 5558.6 5921.5 6191.3 6346.5 6356.1 6267.7 6184.2 6157.9
6141.2 6069.6 5928.7 5752 5527.6 5267.3 4940.2 4627.4 4517.6 4928.2
5818.9 6666.5 6793 5888.1 4154.6 2461.7 1454.1 914.5 632.7 463.2
351 253.1 171.9 97.9 38.2 9.6 0
4799.3 5322.2 5869 6411 6864.7 7156 7294.5 7342.2 7390 7473.5
7602.5 7769.6 7970.2 8154 8337.9 8476.4 8696 9090 9825.4 11028.8
12590.4 14283.3 15935.6 17205.9 17353.9 16162.4 13875 10840.2 7569 4730.1
2748.3 1635.6 931.2 351 107.4 4.8 0
4799.3 5377.1 6009.9 6637.8 7158.4 7502.2 7674.1 7748.1 7817.4 7912.9
8044.2 8201.8 8407.1 8614.9 8839.3 9144.9 9584.3 10224.2 11169.7 12480.6
14221.2 16518.2 19650.9 23538.1 26045.2 25438.7 23578.7 21019 18256.4 15634.7
12953.3 9995 6840.8 4020.9 1630.8 410.7 0
